IESNA:LM-63-2002
[TEST]P1645546
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-15)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA3C-827-U-T3R
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 3SQUARE 121W 80CRI 2700K FIXTURE w/ TYPE III DISTRIBUTION OPTIC
[LAMP] (48) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.01A 120.8W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]14706.4
TILT=NONE
48 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 120.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 56 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
2373.8 2221.4 2120.8 2043.0 1931.0 1882.2 1957.9 2110.4 2324.0 2574.0 2863.3 3172.3 3488.6 3840.2 4170.0 
4569.2 4854.4 5087.8 5267.2 5340.8 5316.9 5111.6 4507.0 4172.0 3981.2 3728.2 3214.8 2334.4 1539.0 960.3 637.8 
383.7 175.3 103.7 41.5 0.0 0.0 
2373.8 2208.9 2114.5 2034.7 1924.8 1882.2 1963.1 2115.6 2330.2 2578.1 2875.7 3187.9 3500.0 3830.9 4183.4 
4565.1 4883.5 5114.7 5303.5 5380.2 5369.8 5169.7 4604.5 4244.6 4066.3 3814.3 3294.7 2410.1 1590.8 996.6 662.7 
404.4 199.1 114.1 48.7 0.0 0.0 
2373.8 2223.4 2118.7 2050.2 1953.8 1894.7 1952.8 2088.6 2271.1 2503.4 2785.5 3084.2 3396.3 3731.3 4077.7 
4438.6 4801.5 5123.0 5420.6 5617.7 5691.3 5684.1 5434.1 4944.6 4672.9 4418.9 3908.6 2994.0 1924.8 1201.9 
799.6 509.2 281.0 186.7 78.8 0.0 0.0 
2373.8 2230.7 2140.5 2078.2 1991.1 1929.9 1950.7 2046.1 2205.8 2399.7 2635.1 2918.3 3206.5 3512.5 3836.0 
4177.2 4557.8 4967.5 5375.0 5726.6 5997.2 6169.4 6215.0 6164.2 6025.2 5757.7 5335.6 4532.9 2944.2 1755.7 
1023.6 650.2 371.3 184.6 69.5 0.0 0.0 
2373.8 2249.4 2160.2 2103.1 2045.1 1989.1 1974.5 2022.2 2123.9 2274.2 2465.1 2683.9 2919.3 3191.0 3489.7 
3789.4 4139.9 4541.2 4993.4 5473.5 5875.9 6204.7 6461.8 6672.4 6874.6 7061.3 7152.5 6823.8 5549.2 3279.1 
1517.2 672.0 357.8 152.4 56.0 1.0 0.0 
2373.8 2276.3 2194.4 2141.5 2108.3 2073.1 2054.4 2072.0 2122.8 2217.2 2346.8 2490.0 2651.7 2845.7 3085.2 
3314.4 3596.5 3944.9 4347.3 4828.5 5318.0 5780.5 6216.1 6630.9 7134.9 7728.1 8381.4 8908.2 8681.1 6871.5 
3718.9 1452.9 506.1 245.8 79.9 2.1 0.0 
2373.8 2300.2 2230.7 2189.2 2171.6 2168.5 2172.6 2188.2 2218.2 2270.1 2356.2 2467.1 2560.5 2647.6 2778.2 
2961.8 3176.5 3444.0 3806.0 4256.0 4794.3 5350.1 5952.7 6554.1 7183.6 7974.9 8874.0 9800.1 10188.0 9192.4 
6987.6 4078.7 1438.4 517.5 195.0 17.6 0.0 
2373.8 2301.2 2233.8 2193.4 2176.8 2176.8 2185.1 2201.7 2230.7 2282.5 2370.7 2479.6 2567.7 2645.5 2770.0 
2947.3 3144.3 3411.9 3772.8 4207.3 4760.0 5330.4 5919.5 6557.2 7183.6 7971.8 8864.7 9804.2 10200.4 9226.6 
7097.6 4362.9 1504.8 531.0 204.3 18.7 0.0 
2373.8 2313.7 2269.1 2243.1 2242.1 2258.7 2289.8 2323.0 2365.5 2420.5 2519.0 2623.7 2669.4 2720.2 2828.0 
2968.0 3149.5 3415.0 3774.9 4214.6 4732.0 5324.2 5951.6 6593.5 7249.0 7997.7 8812.8 9494.2 9598.9 8635.5 
6921.3 4387.7 1775.4 451.1 196.0 27.0 0.0 
2373.8 2343.7 2328.2 2332.3 2359.3 2400.8 2443.3 2490.0 2540.8 2611.3 2705.7 2763.7 2791.7 2847.7 2939.0 
3081.1 3256.3 3566.4 3942.9 4400.2 5001.7 5640.5 6325.0 7068.5 7870.2 8729.9 9495.2 9977.4 9676.7 8503.8 
6666.1 3480.3 1105.5 404.4 176.3 48.7 0.0 
2373.8 2372.8 2386.2 2421.5 2483.7 2563.6 2642.4 2727.4 2817.7 2915.1 3030.3 3091.4 3153.7 3242.8 3368.3 
3543.6 3778.0 4066.3 4414.7 4812.9 5245.4 5728.6 6217.1 6809.3 7410.7 7998.7 8387.6 8408.4 7483.3 6148.7 
4284.0 1794.1 566.2 241.6 89.2 27.0 0.0 
2373.8 2391.4 2417.4 2466.1 2546.0 2637.2 2728.5 2820.8 2910.0 3010.5 3113.2 3154.7 3188.9 3236.6 3292.6 
3372.5 3487.6 3632.8 3819.4 4044.5 4302.7 4578.6 4883.5 5268.2 5670.6 6012.8 6155.9 5997.2 5123.0 4128.5 
2873.7 1236.2 413.8 207.4 101.6 37.3 0.0 
2373.8 2385.2 2420.5 2479.6 2563.6 2653.8 2742.0 2819.7 2886.1 2951.4 3007.4 3007.4 2981.5 2958.7 2923.4 
2892.3 2879.9 2870.5 2856.0 2833.2 2804.2 2771.0 2765.8 2828.0 2945.2 3034.4 2960.8 2615.4 1921.6 1360.6 
854.5 438.7 254.1 147.3 84.0 33.2 0.0 
2373.8 2416.3 2463.0 2519.0 2590.5 2648.6 2686.0 2701.5 2681.8 2623.7 2526.2 2360.3 2128.0 1847.0 1507.9 
1212.3 956.2 790.2 707.3 669.9 650.2 636.7 618.1 604.6 616.0 625.3 602.5 557.9 481.2 399.3 332.9 260.3 187.7 119.3 
65.3 20.7 0.0 
2373.8 2440.2 2482.7 2518.0 2547.0 2548.0 2500.3 2390.4 2206.8 1972.5 1697.6 1379.3 1092.0 917.8 834.8 797.5 
775.7 765.3 763.3 763.3 761.2 752.9 735.3 709.3 684.5 673.0 649.2 596.3 512.3 407.6 324.6 256.2 180.4 107.9 64.3 16.6 
0.0 
2373.8 2450.5 2482.7 2488.9 2466.1 2381.1 2203.7 1972.5 1703.9 1399.0 1143.9 1008.0 952.0 926.1 904.3 889.8 887.7 
895.0 912.6 932.3 952.0 965.5 969.6 953.0 918.8 869.0 796.5 714.5 615.0 482.2 348.4 232.3 154.5 103.7 53.9 10.4 0.0 
2373.8 2460.9 2474.4 2443.3 2345.8 2156.0 1904.0 1625.1 1344.0 1149.0 1077.5 1047.4 1018.4 990.4 966.5 949.9 
948.9 972.8 991.4 983.1 983.1 984.2 957.2 902.2 850.4 804.7 748.7 677.2 593.2 499.9 381.6 264.4 185.6 117.2 50.8 7.3 
0.0 
2373.8 2451.6 2449.5 2381.1 2214.1 1966.2 1696.6 1421.8 1215.4 1157.3 1141.8 1117.9 1079.6 1032.9 996.6 974.8 
931.3 871.1 864.9 846.2 806.8 808.9 814.1 824.5 831.7 824.5 808.9 784.0 745.6 679.3 529.9 406.5 286.2 169.0 70.5 4.1 
0.0 
2373.8 2448.5 2431.9 2333.4 2110.4 1847.0 1553.5 1310.8 1222.7 1217.5 1209.2 1183.3 1139.7 1083.7 1026.7 910.5 
831.7 779.9 708.3 692.7 689.6 700.0 722.8 739.4 731.1 712.5 688.6 657.5 617.0 566.2 469.8 392.0 313.2 195.0 83.0 4.1 
0.0 
2373.8 2448.5 2425.7 2289.8 2048.2 1759.9 1477.8 1284.9 1261.0 1273.5 1272.5 1249.6 1205.0 1142.8 999.7 873.2 
780.9 675.1 636.7 619.1 615.0 619.1 625.3 618.1 582.8 563.1 546.5 523.7 487.4 445.9 384.7 322.5 253.0 175.3 78.8 3.1 
0.0 
2373.8 2427.7 2398.7 2271.1 1998.4 1714.2 1435.3 1277.6 1277.6 1298.4 1304.6 1287.0 1250.7 1172.9 998.7 857.6 
727.0 651.3 626.4 630.5 674.1 684.5 620.2 619.1 566.2 559.0 531.0 505.0 473.9 407.6 344.3 275.9 204.3 141.0 58.1 3.1 
0.0 
2373.8 2417.4 2391.4 2259.7 1998.4 1714.2 1435.3 1276.6 1279.7 1301.5 1307.7 1294.2 1259.0 1169.8 1001.8 851.4 
725.9 649.2 626.4 637.8 697.9 704.2 621.2 626.4 568.3 568.3 532.0 500.9 464.6 394.1 331.9 268.6 191.9 119.3 55.0 3.1 
0.0 
